View All Appliance Micro-V® Belts

J060293 APPL MICRO-V

Product # 82706381

Specially designed to replace original equipment belts on laundry equipment or low horsepower applications requiring V-Ribbed belts.

  • Increased flexibility and reduced heat buildup permit extra high speeds on smaller diameter sheaves.
  • These belts are highly resistant to oil, heat and other adverse conditions and are energy efficient
  • The truncated belt designed with fiber-reinforced ribs offers up to 80% higher horsepower capacity than RMA standards.
  • Product Details
    Part # J060293
    Product # 82706381
    Description J060293 APPL MICRO-V
    UPC 072053010305
    Section J
    Num. Ribs 6
    Out. Circ. (in) 29.75
    Outside Circumference (mm) 755
    Eff. Len. (in) 29.3
    Eff. Len. (mm) 744
    Top Width (in) .5625
    Top Width (mm) 14
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.1
  • Fits models