View All PowerGrip® Timing Belts

1100H200

Product # 92573421

Gates PowerGrip® Timing belts offer a maintenance free, economical, and OE quality solution for your timing drives. The trapezoidal tooth profile makes this belt well suited for use in positioning applications.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on drives.
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
  • Nylon tooth facing provides a durable wear surface for long service life.
  • Neoprene body provides protection against grime, grease, oil, moisture, and other contaminants.
  • Manufactured with durable and reinforced rubber compounds (HSN) to provide wide ranging tolerance to temperature extremes.
  • Product Details
    Part # 1100H200  /  1100H200
    Product # 92573421
    Description 1100H200
    UPC 072053566956
    Profile Timing
    Width 2 in
    Pitch 0.5 in
    Pitch Length 110 in
    Number of Teeth 220
  • Application
    Markets/Applications PowerGrip® Timing belts are suitable for office machines, machine tools, postage equipment, sewing machines, vending machines, agriculture, outdoor power equipment, food processing, HVAC, oil fields, wood, paper, sand and gravel applications.
  • Belt / Sprocket Specifications
    Recommended Pulleys PowerGrip® Timing Pulleys
  • Notes
    Belt Notes Gates PowerGrip® Timing belts are measured by: Length - The length of a PowerGrip® Timing Belts is shown in the first part of the belt designation. The first number is the pitch length in tenths of an inch. A 300L075 has a 30.0" pitch length. Pitch - The pitch is the distance from center to center of the teeth (in inches). It is shown in the second part of the belt designation by a letter or letters. Part number 300L075 has a .375" pitch. The letters correspond to pitches as follows: MXL = Mini Extra Light = 0.080" pitch; XL = Extra Light = 0.200" pitch; L = Light = 0.375" pitch; H = Heavy = 0.500" pitch; XH = Extra Heavy = 0.875" pitch; XXH = Double Extra Heavy = 1.250" pitch. Width - The width is shown in the last part of the belt designation. Part number 300L075 is .75" wide.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.4

Timing Belts that stand up to today's engine systems.

Today's complex engines operate at higher temperatures and higher speeds, with more compact designs and increasing demand for engine efficiency. Gates PowerGrip® timing belts are engineered for lighter, quieter, and more economical operations - without the need for maintenance or retensioning. Moreover, they operate with exceptional corrosion-resistance and won't stretch due to belt wear.

Leaders in the Automotive Aftermarket.

At Gates, we're proud to offer the most complete line of OE equivalent timing belts of any manufacturer. We're constantly investing in our product quality, research and development, continuously introducing innovative design changes in materials and tooth profiles to create more efficient, longer lasting systems. When you choose Gates as your partner in the automotive aftermarket, you're trusting a world-leading automotive solutions provider.