Gates® classical synchronous PowerGrip® Timing belts offer a maintenance-free, economical, and OE quality solution for your conventional timing drives such as chains and gears. Its application range extends from minimum drives (computer printers) to heavy-duty machinery (oil pumps, etc). The trapezoidal tooth profile makes this belt well suited for use in positioning applications.
Part # | 581L100 |
---|---|
Product # | 92577343 |
Description | 581L100 |
UPC | 072053938838 |
Pitch Length (in) | 58.13 |
Pitch Length (mm) | 1476 |
Pitch (in) | 0.375 |
Pitch (mm) | 10 |
Section | L |
Number of Teeth | 155 |
Height (in) | 0.075 |
Height (mm) | 1.91 |
Length (in) | 58.13 |
Width (in) | 1 |
Width (mm) | 25.4 |
Markets/Applications | PowerGrip® Timing belts are suitable for office machines, machine tools, postage equipment, sewing machines, vending machines, agriculture, outdoor power equipment, food processing, HVAC, oil fields, wood, paper, sand and gravel applications. |
---|
Recommended For | PowerGrip® Timing Pulleys |
---|---|
Belt Notes | Gates PowerGrip® Timing belts are measured by: Length - The length of a PowerGrip® Timing Belts is shown in the first part of the belt designation. The first number is the pitch length in tenths of an inch. A 300L075 has a 30.0" pitch length. Pitch - The pitch is the distance from center to center of the teeth (in inches). It is shown in the second part of the belt designation by a letter or letters. Part number 300L075 has a .375" pitch. The letters correspond to pitches as follows: MXL = Mini Extra Light = 0.080" pitch; XL = Extra Light = 0.200" pitch; L = Light = 0.375" pitch; H = Heavy = 0.500" pitch; XH = Extra Heavy = 0.875" pitch; XXH = Double Extra Heavy = 1.250" pitch. Width - The width is shown in the last part of the belt designation. Part number 300L075 is .75" wide. |
Customer Pack | 24 |
---|---|
Weight (lbs.) | 0.29 |
Today's complex engines operate at higher temperatures and higher speeds, with more compact designs and increasing demand for engine efficiency. Gates® PowerGrip® timing belts are engineered for lighter, quieter, and more economical operations - without the need for maintenance or retensioning. Moreover, they operate with exceptional corrosion-resistance and won't stretch due to belt wear.
At Gates, we're proud to offer the most complete line of OE equivalent timing belts of any manufacturer. We're constantly investing in our product quality, research and development, continuously introducing innovative design changes in materials and tooth profiles to create more efficient, longer lasting systems. When you choose Gates as your partner in the automotive aftermarket, you're trusting a world-leading automotive solutions provider.