PowerGrip® Timing Belts

Gates PowerGrip® Timing belts offer a maintenance free, economical, and OE quality solution for your timing drives. The trapezoidal tooth profile makes this belt well suited for use in positioning applications.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on drives.
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
  • Nylon tooth facing provides a durable wear surface for long service life.
  • Neoprene body provides protection against grime, grease, oil, moisture, and other contaminants.
  • Manufactured with durable and reinforced rubber compounds (HSN) to provide wide ranging tolerance to temperature extremes.

All Parts

1-10 of 1101 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
1000H075 92573120 1000H075 Timing 0.75 in 0.5 in 100 in 200
1000H100 92573220 1000H100 Timing 1 in 0.5 in 100 in 200
1000H150 92573320 1000H150 Timing 1.5 in 0.5 in 100 in 200
1000H200 92573420 1000H200 Timing 2 in 0.5 in 100 in 200
1000H300 92573520 1000H300 Timing 3 in 0.5 in 100 in 200
1000XXH200 92575103 1000XXH200 Timing 2 in 1.25 in 100 in 80
1000XXH300 92575203 1000XXH300 Timing 3 in 1.25 in 100 in 80
1000XXH400 92575303 1000XXH400 Timing 4 in 1.25 in 100 in 80
1000XXH500 92575403 1000XXH500 Timing 5 in 1.25 in 100 in 80
100MXL012 92570159 100MXL012 Timing 0.125 in 0.08 in 10 in 125
1-10 of 1101 Items

Timing Belts that stand up to today's engine systems.

Today's complex engines operate at higher temperatures and higher speeds, with more compact designs and increasing demand for engine efficiency. Gates PowerGrip® timing belts are engineered for lighter, quieter, and more economical operations - without the need for maintenance or retensioning. Moreover, they operate with exceptional corrosion-resistance and won't stretch due to belt wear.

Leaders in the Automotive Aftermarket.

At Gates, we're proud to offer the most complete line of OE equivalent timing belts of any manufacturer. We're constantly investing in our product quality, research and development, continuously introducing innovative design changes in materials and tooth profiles to create more efficient, longer lasting systems. When you choose Gates as your partner in the automotive aftermarket, you're trusting a world-leading automotive solutions provider.