Simply put, no one does Timing Belts with better design, or bigger market reach, than Gates. As a leading global manufacturer of OE Timing Belts, we've set the standard on creating aftermarket Timing Belts that meet or exceed OE standards of function, performance, and fit. Resistant to heat, wear, and contamination, Gates automotive timing belts have extensive coverage for millions of import and domestic vehicles.
Part # | T308 |
---|---|
Product # | 85950626 |
Description | T308 TIMING BELT |
UPC | 072053546279 |
Pitch Length (in) | 38.837 |
Pitch (in) | .315 |
Pitch (mm) | 8 |
Number of Teeth | 123 |
Top Width (in) | 0.846 |
Top Width (mm) | 22 |
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.35 |
Gates manufacturing facilities and research and development locations are centered near OE vehicle production facilities around the world. This facilitates a strong and focused OE relationship ensuring we develop products that meet or exceed the tough OE performance specifications, and allow us to stay ahead of market innovations for timing belt applications.
To reduce customer comebacks, labor time, and warranty claims, Gates® always recommends that you Be System Smart by checking your Accessory Belt Drive System (ABDS) and other vehicle systems at 60,000 miles, and conducting a full replacement at 90,000 miles.