The product images shown are Illustrative only and may not be an exact representation of the product.

Automotive Timing Belts

Simply put, no one does Timing Belts with better design, or bigger market reach, than Gates. As a leading global manufacturer of OE Timing Belts, we've set the standard on creating aftermarket Timing Belts that meet or exceed OE standards of function, performance, and fit. Resistant to heat, wear, and contamination, Gates® automotive timing belts have extensive coverage for millions of import and domestic vehicles.

  • PTFE-infused jackets to reduce frictional losses and tooth shear.
  • High grade HNBR rubber for superior heat and contamination resistance.
  • Premium tensile members providing maximum strength.
  • Aramid reinforced nylon jackets and backsides increase durability and lifetime.
  • Genuine warranty equal to OE replacement interval.

All Parts

1-10 of 459 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
6413 85956413 6413 TIMING BELT Trapezoidal 0.38 in 0.375 in 24.38 in 65
6414 85956414 6414 TIMING BELT Trapezoidal 0.38 in 0.375 in 22.88 in 61
T013 85956402 T013 TIMING BELT Trapezoidal 0.75 in 0.375 in 45.75 in 122
T014 85956401 T014 TIMING BELT Trapezoidal 0.878 in 0.375 in 48.375 in 129
T017 85956404 T017 TIMING BELT Trapezoidal 0.709 in 0.375 in 45.375 in 121
T018 85956406 T018 TIMING BELT Trapezoidal 0.75 in 0.375 in 43.5 in 116
T020 85956408 T020 TIMING BELT Trapezoidal 0.75 in 0.375 in 54.75 in 146
T021 85950134 T021 TIMING BELT Trapezoidal 0.66 in 0.375 in 36.8 in 98
T022 85950641 T022 TIMING BELT Trapezoidal 0.75 in 0.375 in 34.1 in 91
T028 85956415 T028 TIMING BELT Trapezoidal 0.75 in 0.375 in 34.5 in 84
1-10 of 459 Items

Gates® is the Global Leader in Timing Belt Technology.

Gates manufacturing facilities and research & development locations are centered near OE vehicle production facilities around the world. This facilitates a strong and focused OE relationship ensuring we develop products that meet or exceed the tough OE performance specifications, and allow us to stay ahead of market innovations for timing belt applications.

Be System Smart with Your ABDS.

To reduce customer comebacks, labor time, and warranty claims, Gates® always recommends that you Be System Smart by checking your Accessory Belt Drive System (ABDS) and other vehicle systems at 60,000 miles, and conducting a full replacement at 90,000 miles.

PRODUCT RESOURCES