Power Crimp™ stems and ferrules are designed for use with your Gates hoses.
Part # | 80477X / 10PC1F-M2S XBULK |
---|---|
Product # | 72660741 |
Description | 80477X 10PC1F-M2SXBULK |
UPC | 072053656589 |
A1 Outside Diameter (in) | 1.31 |
A1 Outside Diameter (mm) | 33.3 |
L Length (in) | 1.469 |
L Length (mm) | 37.3 |
Hose Inside Diameter (in) | 0.626 |
Hose Inside Diameter (mm) | 15.9 |
Inside Diameter (in) | 0.626 |
Inside Diameter (mm) | 15.9 |
L (in) | 1.47 |
Outside Diameter (in) | 1.31 |
Outside Diameter (mm) | 33.3 |
Material | Steel |
---|
Customer Pack | 150 |
---|---|
Weight (lbs.) | 0.19 |