Ideal for windshield washers, vacuum-operated accessories and radiator overflow applications. Reinforced construction for pressure applications. Kink and collapse resistant. EPDM tube and cover resists splitting or cracking during stem insertion. Temperature Range: -40°F to +257°F (-40°C to +125°C) to 26 In./Hg.
Part # | 27074 |
---|---|
Product # | 42514121 |
Description | 27074 1/4" X50FT WINDSHIELD WIPER |
UPC | 072053065329 |
Nipple Size (in) | .3125 |
Nipple Size (mm) | 8 |
Centerline Length (ft) | 50 |
Centerline Length (m) | 15.24 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6 |
Temperature Range | -40°F to +257°F (-40°C to +125°C) to 26 In./Hg. |
type | Windshield Washer & Vacuum Hose (Reinforced) |
Working Pressure (psi) | 50 |
Customer Pack | 6 |
---|---|
Weight (lbs.) | 4.51 |