The product images shown are Illustrative only and may not be an exact representation of the product.

Windshield Wiper & Vacuum Hose (Reinforced)

Ideal for windshield washers, vacuum-operated accessories and radiator overflow applications.Reinforced construction for pressure applications. Kink and collapse resistant.EPDM tube and cover resists splitting or cracking during stem insertion.Temperature rating: -40°F to +257°F (-40° to 125°C) to 26 In./Hg.

All Parts

1-3 of 3 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27072 42514115 27072 5/32" X50FT WINDSHIELD WIPER .15625 4 3.02
27073 42514118 27073 7/32" X50FT WINDSHIELD WIPER .21875 6 3.47
27074 42514121 27074 1/4" X50FT WINDSHIELD WIPER .25 6 4.51
1-3 of 3 Items