RECOMMENDED FOR: Windshield washer lines and engine vacuum lines. Also suitable for coolant overflow or vent, or pressure sensor tubing. Not for conveying fuel or oil.
| Part # | 27045 |
|---|---|
| Product # | 40404111 |
| Description: | 27045 GATR |
| UPC | 72053192018 |
| Nipple Size (in) | 0.0625 |
| Nipple Size (mm) | 2 |
| Centerline Length (ft) | 50 |
| Centerline Length (m) | 15.24 |
| Continuous Operating Temperature Range | -40°F to +257°F |
| Hose Inside Diameter (in). | 0.094 |
| Hose Inside Diameter (mm) | 2 |
| Inside Diameter 1 (in) | 0.09375 |
| Inside Diameter 1 (mm) | 2 |
| Inside Diameter 2 (in) | 0.09375 |
| Inside Diameter 2 (mm) | 2 |
| Standards | Tested to SAE J1037. |
|---|---|
| Standard Industry Specification | SAE J1037 |
| Meets These Agency Specifications | SAE - Society of Automotive Engineers |
| Recommended For | Ideal for windshield washer systems and vacuum-operated accessories. |
|---|
| Customer Pack | 26 |
|---|---|
| Weight (lbs.) | 0.74 |