RECOMMENDED FOR: Ideal for windshield washer systems and vacuum–operated accessories.
Part # | 27040 |
---|---|
Product # | 40400341 |
Description | 27040 GATR |
UPC | 072053005936 |
Nipple Size (in) | .3125 |
Nipple Size (mm) | 8 |
Centerline Length (ft) | 6 |
Centerline Length (m) | 1.83 |
Continuous Operating Temperature Range | -40°F to +257°F |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6 |
Temperature Range | -40°F to +257°F (-40°C to +125°C). |
type | Windshield Washer & Vacuum Hose (Non-Reinforced) |
Construction: Design Factor | NR |
---|---|
Construction: Tube | Type P (EPDM). Black. Heat-resistant. |
Standards | Tested to SAE J1037. |
---|---|
Standard Industry Specification | SAE J1037 |
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Recommended For | Ideal for windshield washer systems and vacuum-operated accessories. |
---|
Customer Pack | 54 |
---|---|
Weight (lbs.) | 0.44 |