Designed for driveway signal devices in service stations and garages. Resistance to wear caused by friction.
Part # | 28681 |
---|---|
Product # | 40404362 |
Description | 28681 GATR |
UPC | 072053066043 |
Outside Diameter 1 (in) | .625 |
Outside Diameter 1 (mm) | 15 |
Centerline Length (ft) | 100 |
Centerline Length (m) | 30.48 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 10 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 17.0 |