Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Gas Pump Hose

    27454 3/4" X 17FT SOFTWLL GAS PUMP

    Product # 77304674

    For dispensing gasoline, diesel and gasohol from stand-up or retractable cable type pumps requiring soft wall hose. Also ideal for fuel or oil transfer applications.

    • Coupled with male, NPT, brass with chrome plate couplings
    • Nitrile tube and cover provide excellent resistance to oil and petroleum products
    • One (3/4" I.D.) and two (1" I.D.) plies of reinforcement with built-in static wire.
    • Underwriters Laboratory Listed. Meets UL 330.

    • Product Details
      Part # 27454
      Product # 77304674
      Description 27454 3/4" X 17FT SOFTWLL GAS PUMP
      UPC 072053028089
      Coupling Thread Size 3/4-14NPT
      Outside Diameter 1 (in) 1.125
      Outside Diameter 1 (mm) 29
      Centerline Length (ft) 17
      Centerline Length (m) 5.18
      Minimum Bend Radius (in) 6
      Minimum Bend Radius (mm) 152
      Hose Inside Diameter (in). 0.75
      Hose Inside Diameter (mm) 19
      type Gas Pump Hose (Retractable Cable)
      Working Pressure (psi) 125