The product images shown are Illustrative only and may not be an exact representation of the product.

Gas Pump Hose

For dispensing gasoline, diesel and gasohol from stand-up or retractable cable type pumps requiring soft wall hose. Also ideal for fuel or oil transfer applications.

  • Coupled with male, NPT, brass with chrome plate couplings
  • Nitrile tube and cover provide excellent resistance to oil and petroleum products
  • One (3/4" I.D.) and two (1" I.D.) plies of reinforcement with built-in static wire.
  • Underwriters Laboratory Listed. Meets UL 330.

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27452 77304672 27452 3/4" X 12FT SOFTWLL GAS PUMP .75 19 6 8.25
27453 77304673 27453 3/4" X 14FT SOFTWLL GAS PUMP .75 19 6 9.24
27454 77304674 27454 3/4" X 17FT SOFTWLL GAS PUMP .75 19 6 7.55
27460 77304682 27460 1" X 12FT SOFTWLL GAS PUMP 1 25 8 7.42
27461 77304683 27461 1" X 14FT SOFTWLL GAS PUMP 1 25 8 8.65
27472 77314690 27472 3/4" X14FT FLX HRDWLL GAS PUMP .75 19 1 7.9
1-6 of 6 Items