Safety Stripe® Air Hose provides a durable, premium hose, available in 25 or 50-foot lengths, for garage and service station air impact tools.
Part # | 27488 |
---|---|
Product # | 32158112 |
Description | 27488 SS AIR HOSE |
UPC | 072053520682 |
Coupling Thread Size | 1/4-18NPT |
Outside Diameter 1 (in) | .71875 |
Outside Diameter 1 (mm) | 18 |
Centerline Length (ft) | 25 |
Centerline Length (m) | 7.62 |
Continuous Operating Temperature Range | -40°F to +300°F |
Min. Burst Pressure (psi) | 1000 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 10 |
Temperature Range | -40°F to +200°F (-40°C to +93°C). |
type | Air Hose (Standard) |
Working Pressure (psi) | 300 |
Coupling Recommendation | (See Crimp Data Manual 428-7365 or E-Crimp), MegaCrimp® Couplings (G25) Section G, Use clamp over beaded nipple. |
---|
Cover | Black, oil and abrasion resistant, synthetic rubber (CSM - Type A). |
---|---|
Reinforcement | One or two fiber braids. |
Tube | Black, specially compounded, synthetic rubber (CPE - Type J). |
Customer Pack | 100 |
---|---|
Weight (lbs.) | 4.16 |
Our Gates® Safety Stripe™ Air Hose is made to take on the demanding needs of automotive technicians and mechanics. High strength hose reinforcement and bend restrictors ensure durability over a lifetime of heavy use. High hose flexibility reduces the strain on equipment operators during repeat usage.
Featuring a composite, multi-purpose construction and red EPDM cover, Gates® Safety Stripe™ Air Hose resists aging, abrasion, and environmental contaminants, ensuring a long life and peak performance.