The product images shown are Illustrative only and may not be an exact representation of the product.

Safety Stripe® Air Hose

Safety Stripe® Air Hose provides a durable, premium hose, available in 25 or 50-foot lengths, for garage and service station air impact tools.

  • Bend restrictors for extended life
  • Factory assembled male couplings with 300 lb. minimum coupling pull
  • High flexibility is easy on wrists
  • High strength reinforcement
  • Perforated EPDM red cover that resists ozone and abrasion
  • Temperature rating: –40°F to +200°F (–40°C to +93°C)

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27485 32158110 27485 -4X25F SAFT STR .25 6 2.75
27486 32158111 27486 -4X50F SAFT STR .25 6 5.5
27488 32158112 27488 SS AIR HOSE .375 10 4.16
27489 32158113 27489 SS AIR HOSE .375 10 8.32
27491 32158120 27491 -8X25F SAFT STR .5 13 5.27
27492 32158121 27492 -8X50F SAFT STR .5 13 10.54
1-6 of 6 Items

Professional Grade Tools

Our Gates Safety Stripe® Air Hose is made to take on the demanding needs of automotive technicians and mechanics. High strength hose reinforcement and bend restrictors ensure durability over a lifetime of heavy use. High hose flexibility reduces the strain on equipment operators during repeat usage.

Equipped for Your Operating Environment.

Featuring a composite, multi-purpose construction and red EPDM cover, Gates Safety Stripe® Air Hose resists aging, abrasion, and environmental contaminants, ensuring a long life and peak performance.