The product images shown are Illustrative only and may not be an exact representation of the product.
View All Heavy Duty Auto Hose Reel

91069 HD AUTO HOSE REEL 3/8" X 50' HOSE

Product # 70081069

The Gates® Heavy-Duty air hose reel is the ideal solution for automotive shops and other industrial applications. This heavy-duty industrial air hose reel is designed for indoor-outdoor use, a 50' hose for sufficient reach, and the hose body is made from a hybrid polymer, eliminating kinds, curls, and inflexibility.

  • Heavyweight dual support arm
  • Galvanized and powder coated for indoor-outdoor use
  • Available in 3/8" or 1/2" diameter
  • Hybrid polymer hose construction eliminates kinks and curling
  • 50' length for added coverage area
  • Product Details
    Part # 91069
    Product # 70081069
    Description 91069 HD AUTO HOSE REEL 3/8" X 50' HOSE
    UPC 770075712091
  • Construction
    Material Steel
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 44
    Contents Reel, Air Hose

Customer Driven Innovation

One of the most important things we do is to listen to our customers. Gates® Heavy Duty Auto Hose Reel is the direct result of customer feedback. They asked for a durable, dependable air servicing product compatible for indoor or outdoor use in a variety of automotive service and dealership applications. The result? The Gates Heavy Duty Auto Hose Reel.

A Partner to the Automotive Industry

In addition to decades partnering with automotive manufacturers on OE fluid power and power transmission solutions, Gates® has long served the automotive aftermarket with high quality parts that combine practical utility with unsurpassed durability. Our Heavy Duty Auto Hose Reel is just another example of how Gates works every day to make our customer's jobs easier.