Gates hybrid polymer air hose combines flexibility and strength together, making it the best hose for air service applications.
Part # | 27573 |
---|---|
Product # | 77464015 |
Description | 27573 1/2" X 50 FT HYBRID AIR HOSE |
UPC | 770075618812 |
Coupling End Type 1 | Male |
Coupling End Type 2 | Male |
Coupling Thread Size 1 | 1/2" NPT |
Coupling Thread Size 2 | 1/2" NPT |
Outside Diameter 1 (in) | .74 |
Outside Diameter 1 (mm) | 19 |
Centerline Length (ft) | 50 |
Centerline Length (m) | 15.24 |
Hose Inside Diameter (in). | 0.5 |
Hose Inside Diameter (mm) | 13 |
type | Air Hose (Hybrid) |
Working Pressure (psi) | 300 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 7.3 |