Gates hybrid polymer air hose combines flexibility and strength together, making it the best hose for air service applications.
Part # | 27569 |
---|---|
Product # | 77464011 |
Description | 27569 1/4" X 50 FT HYBRID AIR HOSE |
UPC | 770075618782 |
Coupling End Type 1 | Male |
Coupling End Type 2 | Male |
Coupling Thread Size 1 | 1/4" NPT |
Coupling Thread Size 2 | 1/4" NPT |
Outside Diameter 1 (in) | .47 |
Outside Diameter 1 (mm) | 12 |
Centerline Length (ft) | 50 |
Centerline Length (m) | 15.24 |
Hose Inside Diameter (in). | 0.25 |
Hose Inside Diameter (mm) | 6 |
type | Air Hose (Hybrid) |
Working Pressure (psi) | 300 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 4.0 |