View All Charter® Air Hose

28674 3/8 X300FT CHARTER

Product # 32158105

Designed for multi-purpose air hose applications. Capable of impact tool use.

  • Factory applied male couplings have 250 lb. minimum coupling pull
  • Perforated EPDM red cover is ozone and abrasion resistant
  • Textile reinforcement
  • Product Details
    Part # 28674
    Product # 32158105
    Description 28674 3/8 X300FT CHARTER
    UPC 072053066029
    Hose I.D. (in) .375
    Hose I.D. (mm) 10
    Wt. Per ft 45.43
  • Product Attributes
    Type Air Hose (Economy)
  • Working Pressure
    Working Pressure (psi) 200
  • Specifications
    Centerline Length (ft) 300
    Centerline Length (m) 91.44
    Outside Diameter 1 (in) .734375
    Outside Diameter 1 (mm) 19
  • Temperature
    Temperature Range -40°F to +200°F (-40°C to +93°C).
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 45.43