Designed for multi-purpose air hose applications. Capable of impact tool use.
Part # | 27479 |
---|---|
Product # | 32158104 |
Description | 27479 3/8 X50FT CHARTER |
UPC | 072053065657 |
Coupling Thread Size | 1/4-14NPT |
Outside Diameter 1 (in) | .734375 |
Outside Diameter 1 (mm) | 19 |
Centerline Length (ft) | 50 |
Centerline Length (m) | 15.24 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 10 |
Temperature Range | -40°F to +200°F (-40°C to +93°C). |
type | Air Hose (Economy) |
Working Pressure (psi) | 200 |
Customer Pack | 67 |
---|---|
Weight (lbs.) | 7.57 |