Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Charter® Air Hose

    27476 1/4 X50FT CHARTER

    Product # 32158101

    Designed for multi-purpose air hose applications. Capable of impact tool use.

    • Factory applied male couplings have 250 lb. minimum coupling pull.
    • Perforated EPDM red cover is ozone and abrasion resistant.
    • Textile reinforcement.

    • Product Details
      Part # 27476
      Product # 32158101
      Description 27476 1/4 X50FT CHARTER
      UPC 072053065633
      Coupling Thread Size 1/4-18NPT
      Outside Diameter 1 (in) .546875
      Outside Diameter 1 (mm) 14
      Centerline Length (ft) 50
      Centerline Length (m) 15.24
      Hose Inside Diameter (in). 0.25
      Hose Inside Diameter (mm) 6
      Temperature Range -40°F to +200°F (-40°C to +93°C).
      type Air Hose (Economy)
      Working Pressure (psi) 200