View All Charter® Air Hose

27475 1/4 X25FT CHARTER

Product # 32158100

Designed for multi-purpose air hose applications. Capable of impact tool use.

  • Factory applied male couplings have 250 lb. minimum coupling pull
  • Perforated EPDM red cover is ozone and abrasion resistant
  • Textile reinforcement
  • Product Details
    Part # 27475
    Product # 32158100
    Description 27475 1/4 X25FT CHARTER
    UPC 072053065626
    Hose I.D. (in) .25
    Hose I.D. (mm) 6
    Wt. Per ft 2.84
  • Product Attributes
    Coupling Thread Size 1/4-18NPT
    Type Air Hose (Economy)
  • Working Pressure
    Working Pressure (psi) 200
  • Specifications
    Centerline Length (ft) 25
    Centerline Length (m) 7.62
    Outside Diameter 1 (in) .546875
    Outside Diameter 1 (mm) 14
  • Temperature
    Temperature Range -40°F to +200°F (-40°C to +93°C).
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.84