Charter® Air Hose

Designed for multi-purpose air hose applications. Capable of impact tool use.

  • Factory applied male couplings have 250 lb. minimum coupling pull
  • Perforated EPDM red cover is ozone and abrasion resistant
  • Textile reinforcement

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27475 32158100 27475 1/4 X25FT CHARTER .25 6 2.84
27476 32158101 27476 1/4 X50FT CHARTER .25 6 5.68
27478 32158103 3/8X25F CHARTER .375 10 3.79
27479 32158104 27479 3/8 X50FT CHARTER .375 10 7.57
28673 32158102 28673 1/4 X300FT CHARTER .25 6 34.05
28674 32158105 28674 3/8 X300FT CHARTER .375 10 45.43
1-6 of 6 Items