Safety Stripe™ Air Hose provides a durable, premium hose, available in 25 or 50-foot lengths, for garage and service station air impact tools.
| Part # | 27492 |
|---|---|
| Product # | 32158121 |
| Description | 27492 -8X50F SAFT STR |
| UPC | 072053080971 |
| Coupling Thread Size | 1/2-14NPT |
| Outside Diameter 1 (in) | .84375 |
| Outside Diameter 1 (mm) | 21 |
| Centerline Length (ft) | 50 |
| Centerline Length (m) | 15.24 |
| Continuous Operating Temperature Range | -40°F to +300°F |
| Hose Inside Diameter (in). | 0.5 |
| Hose Inside Diameter (mm) | 13 |
| Temperature Range | -40°F to +200°F (-40°C to +93°C). |
| type | Air Hose (Standard) |
| Working Pressure (psi) | 300 |
| Coupling Recommendation | (See Crimp Data Manual 428-7365 or E-Crimp), MegaCrimp® Couplings (G25) Section G, Use clamp over beaded nipple. |
|---|
| Cover | Black, oil and abrasion resistant, synthetic rubber (CSM - Type A). |
|---|---|
| Reinforcement | One or two fiber braids. |
| Tube | Black, specially compounded, synthetic rubber (CPE - Type J). |
| Customer Pack | 42 |
|---|---|
| Weight (lbs.) | 10.54 |
Our Gates® Safety Stripe™ Air Hose is made to take on the demanding needs of automotive technicians and mechanics. High strength hose reinforcement and bend restrictors ensure durability over a lifetime of heavy use. High hose flexibility reduces the strain on equipment operators during repeat usage.
Featuring a composite, multi-purpose construction and red EPDM cover, Gates® Safety Stripe™ Air Hose resists aging, abrasion, and environmental contaminants, ensuring a long life and peak performance.