Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Charter™ Air Hose

    27479 3/8 X50FT CHARTER

    Product # 32158104

    Designed for multi-purpose air hose applications. Capable of impact tool use.

    • Factory applied male couplings have 250 lb. minimum coupling pull.
    • Perforated EPDM red cover is ozone and abrasion resistant.
    • Textile reinforcement.

    • Product Details
      Part # 27479
      Product # 32158104
      Description 27479 3/8 X50FT CHARTER
      UPC 072053065657
      Coupling Thread Size 1/4-14NPT
      Outside Diameter 1 (in) .734375
      Outside Diameter 1 (mm) 19
      Centerline Length (ft) 50
      Centerline Length (m) 15.24
      Hose Inside Diameter (in). 0.375
      Hose Inside Diameter (mm) 10
      Temperature Range -40°F to +200°F (-40°C to +93°C).
      type Air Hose (Economy)
      Working Pressure (psi) 200