For dispensing gasoline, diesel and gasohol from stand-up or retractable cable type pumps requiring soft wall hose. Also ideal for fuel or oil transfer applications.
Part # | 27461 |
---|---|
Product # | 77304683 |
Description | 27461 1" X 14FT SOFTWLL GAS PUMP |
UPC | 072053028119 |
Coupling Thread Size | 1-11 1/2NPT |
Outside Diameter 1 (in) | 1.46875 |
Outside Diameter 1 (mm) | 37 |
Centerline Length (ft) | 14 |
Centerline Length (m) | 4.27 |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25 |
type | Gas Pump Hose (Retractable Cable) |
Working Pressure (psi) | 125 |
Caution | Not recommended for reel type dispensers. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 8.65 |