For dispensing gasoline, diesel and gasohol from stand-up or retractable cable type pumps requiring soft wall hose. Also ideal for fuel or oil transfer applications.
Part # | 27454 |
---|---|
Product # | 77304674 |
Description | 27454 3/4" X 17FT SOFTWLL GAS PUMP |
UPC | 072053028089 |
Coupling Thread Size | 3/4-14NPT |
Outside Diameter 1 (in) | 1.125 |
Outside Diameter 1 (mm) | 29 |
Centerline Length (ft) | 17 |
Centerline Length (m) | 5.18 |
Minimum Bend Radius (in) | 6 |
Minimum Bend Radius (mm) | 152 |
Hose Inside Diameter (in). | 0.75 |
Hose Inside Diameter (mm) | 19 |
type | Gas Pump Hose (Retractable Cable) |
Working Pressure (psi) | 125 |
Caution | Not recommended for reel type dispensers. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 7.55 |