Gates hybrid polymer air hose combines flexibility and strength together, making it the best hose for air service applications.
Part # | 27580 |
---|---|
Product # | 77468003 |
Description | 27580 3/8" X 2 FT HYBRID WHIP HOSE |
UPC | 770075666950 |
Coupling End Type 1 | Male Ball Valve |
Coupling End Type 2 | Female |
Coupling Thread Size 1 | 1/4" |
Coupling Thread Size 2 | 1/4" NPT |
Outside Diameter 1 (in) | .625 |
Outside Diameter 1 (mm) | 16 |
Centerline Length (ft) | 2 |
Centerline Length (m) | .61 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 10 |
type | Air Hose (Hybrid) |
Working Pressure (psi) | 300 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.42 |