Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Turbocharger Hose Kit

    26217 TURBOCHARGER HOSE KIT GATR

    Product # 41771500

    The Turbocharger Hose Kit from Gates is a one-stop-shop when you need to completely replace a Turbocharger hose system. Brought to market as a superior alternative to fix issues with original manufacturer replacement hoses, Gates long-lasting commitment to innovation shines through with these kits, keeping your operations up and running longer.

    • High-quality silicone cover provides extreme temperature resistance in high-temperature under-hood conditions.
    • Increased durability due to multiple layers of reinforcement resulting in longer service life.
    • Specially formulated oil-resistant fluorelastomer liner prevents damage.
    • T-bolt clamps with stainless steel band and bridge both resist corrosion and provide higher torque for optimal sealing.
    • Proudly made in the USA.

    • Product Details
      Part # 26217
      Product # 41771500
      Description 26217 TURBOCHARGER HOSE KIT GATR
      UPC 770075601661
      Centerline Length (in) 5.5
      Centerline Length (mm) 140
      Clamp 1 - Band Width (in) .75
      Clamp 1 - Band Width (mm) 19.1
      Clamp 1 - Bolt Type .25 in. - 28 Plated Steel Male Pipe Thread
      Clamp 1 - Nut Type .4375 in. Hex-Head
      Clamp 1 - Clamping Range (in) 3.125 - 3.4375
      Clamp 1 - Clamping Range (mm) 79.5 - 87.4
      Clamp 1 - Recommended Torque (in/lbs) 75
      Clamp 2 - Band Width (in) .75
      Clamp 2 - Band Width (mm) 19.1
      Clamp 2 - Bolt Type .25 in. - 28 Plated Steel Male Pipe Thread
      Clamp 2 - Nut Type .4375 in. Hex-Head
      Clamp 2 - Clamping Range (in) 3.25 - 3.5625
      Clamp 2 - Clamping Range (mm) 82.6 - 90.4
      Clamp 2 - Recommended Torque (in/lbs) 75
      Inside Diameter 1 (in) 3
      Inside Diameter 1 (mm) 76
      Inside Diameter 2 (in) 3.3
      Inside Diameter 2 (mm) 84

    Better Than The Original.

    We take our OE-exact products and we make them better. Gates® engineers analyze failure modes of OE designs, test them under various driving and speed conditions, and make continuous adjustments to improve performance, durability, and quality. So when you're with Gates automotive aftermarket, you're getting even better than the original.

    Everything At Once.

    To make your job easier, Gates® has assembled everything you'll need when replacing a Turbocharger Hose in one convenient kit. Don't waste time or delay operation scrounging for different parts and components, with Gates you'll find them all in one place.