Gates® Turbocharger Hose are specially compounded for use as a short, flexible connector between the air intake and the turbocharger. Can also be used for turbocharger air discharge. Approved for marine applications.
Part # | 26124 |
---|---|
Product # | 77340124 |
Description | 26124 1-1/2" X 3FT TURBOCHARGER |
UPC | 072053027877 |
Centerline Length (in) | 36 |
Centerline Length (mm) | 914 |
Hose Inside Diameter (in). | 1.5 |
Hose Inside Diameter (mm) | 38 |
Working Pressure (psi) | 40 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.81 |