Gates® Turbocharger Hose are specially compounded for use as a short, flexible connector between the air intake and the turbocharger. Can also be used for turbocharger air discharge. Approved for marine applications.
Part # | 26004 |
---|---|
Product # | 77340004 |
Description | 26004 3-1/2" X 3" TURBOCHARGER |
UPC | 072053027853 |
Centerline Length (in) | 3 |
Centerline Length (mm) | 76 |
Hose Inside Diameter (in). | 3.5 |
Hose Inside Diameter (mm) | 89 |
Working Pressure (psi) | 30 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.16 |