The product images shown are Illustrative only and may not be an exact representation of the product.

Straight Turbocharger Hose

Gates® Turbocharger Hose are specially compounded for use as a short, flexible connector between the air intake and the turbocharger. Can also be used for turbocharger air discharge. Approved for marine applications.

  • Highly visible orange color helps distinguish this hose from engine coolant hose
  • Silicone elastomer inner liner reinforced with woven fiberglass fabric and coated with orange silicone rubber
  • Resists coolants, weathering and ozone
  • Resists high temperatures and pressures

All Parts

1-10 of 22 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
26001 77340001 26001 3" X 3" TURBOCHARGER 3 76 0.16
26002 77340002 26002 TURBOCHARGER HOSE 3.375 86 0.19
26003 77340003 26003 3-3/8" X 6" TURBOCHARGER 3.375 86 0.31
26004 77340004 26004 3-1/2" X 3" TURBOCHARGER 3.5 89 0.16
26007 77340007 26007 5" X 3-1/2" TURBOCHARGER 5 127 0.26
26008 77340008 26008 5-1/2" X 3-1/2" TURBOCHARGER 5.5 140 0.28
26116 77340116 26116 1" X 3FT TURBOCHARGER 1 25 0.56
26124 77340124 26124 1-1/2" X 3FT TURBOCHARGER 1.5 38 0.81
26128 77340128 26128 1-3/4" X3FT TURBOCHARGER 1.75 44 0.97
26132 77340132 26132 2" X3FT TURBOCHARGER 2 51 1.06
1-10 of 22 Items