Made for turbocharged Class 8 and heavy-duty diesel engines. Multi-hump design isolates vibration and absorbs rotational shock. Depending on application, hose is engineered with three or four rings to maintain design integrity.
Part # | 26204 |
---|---|
Product # | 41774004 |
Description | 26204 4" X 8" RR TURBOCHARGER |
UPC | 072053136449 |
Centerline Length (in) | 8 |
Centerline Length (mm) | 203 |
Hose Inside Diameter (in). | 4 |
Hose Inside Diameter (mm) | 102 |
Temperature Range | -60°F to +500°F (-51°C to +260°C). |
Working Pressure (psi) | 25 |
Customer Pack | 30 |
---|---|
Weight (lbs.) | 0.91 |