The product images shown are Illustrative only and may not be an exact representation of the product.

Ring Retained Turbocharger Hose

Made for turbocharged Class 8 and heavy-duty diesel engines. Multi-hump design isolates vibration and absorbs rotational shock. Depending on application, hose is engineered with three or four rings to maintain design integrity.

  • Four layer silicone construction with aramid fiber reinforcement for maximum durability.
  • Meets or exceeds OEM specifications.

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
26200 41774000 26200 3" X 6" RR TURBOCHARGER 3 76 0.5
26201 41774001 26201 3-1/2" X 6" RR TURBOCHARGER 3.5 89 0.56
26203 41774003 26203 4" X 6" RR TURBOCHARGER 4 102 0.63
26204 41774004 26204 4" X 8" RR TURBOCHARGER 4 102 0.91
1-4 of 4 Items