Gates® OE exact Molded Turbocharger Hoses are designed for reliable engine connections. Our turbocharger hoses feature a multi-layered construction for maximum reinforcement, durability and strength. These hoses include a high-quality silicone cover that’s engineered to resist oil permeation, environmental contaminants, and high-temperature under-hood conditions.
Part # | 26214 |
---|---|
Product # | 41771000 |
Description | 26214 TURBOCHARGER HOSE GATR |
UPC | 770075589013 |
Centerline Length (in) | 2.13 |
Centerline Length (mm) | 54 |
Hose Inside Diameter (in). | 1.7 |
Hose Inside Diameter (mm) | 43 |
Inside Diameter 1 (in) | 2.64 |
Inside Diameter 1 (mm) | 67 |
Inside Diameter 2 (in) | 2.64 |
Inside Diameter 2 (mm) | 67 |
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.58 |
With turbochargers increasing in OE vehicles worldwide, Gates® saw an opportunity to bring that same exceptional quality and power to the automotive aftermarket. Vehicle turbocharger hoses and system components are designed to deliver more horsepower with a compact, lightweight, and energy-efficient construction that keeps your engine running at an unmatched fuel economy.
For a secure fit to virtually every vehicle on the road today, Gates® precision-manufactures our molded engine hoses with exclusively-developed factory processes to ensure compatibility and exceptional performance to vehicle manufacturer specifications.