Gates® OE exact Molded Turbocharger Hoses are designed for reliable engine connections. Our turbocharger hoses feature a multi-layered construction for maximum reinforcement, durability and strength. These hoses include a high-quality silicone cover that’s engineered to resist oil permeation, environmental contaminants, and high-temperature under-hood conditions.
Part # | 26208 |
---|---|
Product # | 41774012 |
Description | 26208 TURBOCHARGER HOSE GATR |
UPC | 770075544661 |
Centerline Length (in) | 11.875 |
Centerline Length (mm) | 302 |
Hose Inside Diameter (in). | 1.87 |
Hose Inside Diameter (mm) | 47 |
Customer Pack | 999 |
---|---|
Weight (lbs.) | 0.51 |
With turbochargers increasing in OE vehicles worldwide, Gates® saw an opportunity to bring that same exceptional quality and power to the automotive aftermarket. Vehicle turbocharger hoses and system components are designed to deliver more horsepower with a compact, lightweight, and energy-efficient construction that keeps your engine running at an unmatched fuel economy.
For a secure fit to virtually every vehicle on the road today, Gates® precision-manufactures our molded engine hoses with exclusively-developed factory processes to ensure compatibility and exceptional performance to vehicle manufacturer specifications.