Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PCV Oil Separators and Pressure Regulators

    EMH907 EMISSION CONTROL HOSE GATR

    Product # 74711907

    Get the maximum service life out of your emission ventilation system by using Gates solutions, constructed from strong, high-quality materials. Our OE Exact Crankcase Ventilation Pressure Regulators, PCV Valves and Oil Separators ensure an exact fit and easy installation while effectively restoring the emission ventilation system to desired operation and performance levels.

    • Direct fit replacement ensures exact fit and easy installation.
    • High quality materials are resistant to oil and heat.
    • Prevents oil and vapor leaks.

    • Product Details
      Part # EMH907
      Product # 74711907
      Description EMH907 EMISSION CONTROL HOSE GATR
      UPC 770075732587
      Inside Diameter 3 (in) .907
      Inside Diameter 3 (mm) 23
      Inside Diameter 4 (in) .195
      Inside Diameter 4 (mm) 5
      Number of Hose Connectors 4
      Hose Inside Diameter (in). 0.735
      Hose Inside Diameter (mm) 19
      Inside Diameter 2 (in) 1.05
      Inside Diameter 2 (mm) 27
      Temperature Range -40°F to +275°F (-40°C to +135°C).