Get the maximum service life out of your emission ventilation system by using Gates solutions, constructed from strong, high-quality materials. Our OE Exact Crankcase Ventilation Pressure Regulators, PCV Valves and Oil Separators ensure an exact fit and easy installation while effectively restoring the emission ventilation system to desired operation and performance levels.
Part # | EMH905 |
---|---|
Product # | 74711905 |
Description | EMH905 EMISSION CONTROL HOSE GATES |
UPC | 770075753209 |
Number of Hose Connectors | 2 |
Hose Inside Diameter (in). | 0.767 |
Hose Inside Diameter (mm) | 19 |
Inside Diameter 2 (in) | .887 |
Inside Diameter 2 (mm) | 23 |
Temperature Range | -40°F to +275°F (-40°C to +135°C). |
Material | Plastic |
---|
Customer Pack | 999 |
---|---|
Weight (lbs.) | 0.412 |