Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PCV Oil Separators and Pressure Regulators

    EMH903 EMISSION CONTROL HOSE GATR

    Product # 74711903

    Get the maximum service life out of your emission ventilation system by using Gates solutions, constructed from strong, high-quality materials. Our OE Exact Crankcase Ventilation Pressure Regulators, PCV Valves and Oil Separators ensure an exact fit and easy installation while effectively restoring the emission ventilation system to desired operation and performance levels.

    • Direct fit replacement ensures exact fit and easy installation.
    • High quality materials are resistant to oil and heat.
    • Prevents oil and vapor leaks.

    • Product Details
      Part # EMH903
      Product # 74711903
      Description EMH903 EMISSION CONTROL HOSE GATR
      UPC 770075718062
      Number of Hose Connectors 2
      Hose Inside Diameter (in). 0.554
      Hose Inside Diameter (mm) 14
      Inside Diameter 2 (in) .571
      Inside Diameter 2 (mm) 15
      Temperature Range -40°F to +275°F (-40°C to +135°C).