Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Emission Hose

    EMH103 EMISSION CONTROL HOSE GATES

    Product # 74711103

    Get the maximum service life out of your emission hose by using Gates solutions, constructed from strong, high-quality materials. Our OE Exact Crankcase Ventilation and Emission hose direct replacement hoses ensure an exact fit and easy installation while effectively restoring the emission system to desired operation and performance levels. This replacement hose effectively restores the emission system to proper operation and performance.

    • Direct replacement ensures exact fit and easy installation.
    • Meets SAE J30R7 specifications.
    • Resistant to fuel vapors and oil.

    • Product Details
      Part # EMH103
      Product # 74711103
      Description EMH103 EMISSION CONTROL HOSE GATES
      UPC 770075617044
      Number of Branches 0
      PCV Valve false
      Protective Sleeve false
      Centerline Length (in) 12.875
      Centerline Length (mm) 327
      Hose Inside Diameter (in). 0.6
      Hose Inside Diameter (mm) 15
      Inside Diameter 2 (in) .96
      Inside Diameter 2 (mm) 24
      Temperature Range -40°F to +275°F (-40°C to +135°C).

    Full Steam Ahead

    Direct replacement hoses have two essential benefits: Ease of installation and knowing the replacement part will fit perfectly into your existing application. This means you or your employees will experience less machine downtime while you replace the part.

    OE Quality for the Aftermarket

    Our long-standing partnerships with automotive OEMs on production vehicles enable us to produce aftermarket parts of superior quality, durability, and performance. That experience goes into every Gates aftermarket automotive adapter, bringing a range of solutions for virtually every fluid power component.