View All EGR Cooler Hose

28951 EGR COOLER HOSE KIT GATR

Product # 76651101

EGR Cooler Hose is produced with reinforced blue silicone and O-ring quick connect ends for an exact OE replacement.

  • Made of high quality silicone to provide superior service life and excellent heat resistance
  • Meta-aramid reinforcement provides strength and heat resistance for long life in demanding applications
  • O-rings are made of fluorinated elastomer material to withstand exposure to high heat, oil and coolant.
  • Product Details
    Part # 28951
    Product # 76651101
    Description 28951 EGR COOLER HOSE KIT GATR
    UPC 770075744924
    Wt. Per ft 0.188
  • Construction
    Material Silicone
  • Specifications
    Centerline Length (in) 2.56
    Centerline Length (mm) 65
    Inside Diameter (in) .75
    Inside Diameter (mm) 19
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.188
    Contents Hose, 2 Gaskets, 2 O-Rings
  • Fits models