Vapor Canister Purge Solenoids are constructed from high-quality materials for durability and maximum service life. Replacing the purge solenoid effectively restores the Evaporative Emission Control system to proper operation and performance.
Part # | PV393 |
---|---|
Product # | 74711393 |
Description | PV393 PURGE VALVE GATR |
Outside Diameter 1 (in) | 0.4 |
Outside Diameter 1 (mm) | 11 |
type | Turbocharger Oil Feed Line |
Outside Diameter (in) | 0.4 |
Outside Diameter (mm) | 11 |
Weight (lbs.) |
---|