Specifically designed for air cleaner-to-engine connections and other ducting applications.
Part # | 23006 |
---|---|
Product # | 31771008 |
Description | 23006 6" X 5" AIR VENT HOSE |
UPC | 072053022346 |
Ribbed | false |
Centerline Length (in) | 5 |
Centerline Length (mm) | 127 |
Hose Inside Diameter (in). | 6 |
Hose Inside Diameter (mm) | 152 |
Temperature Range | -40°F to +225°F |
type | Hump |
Customer Pack | 10 |
---|---|
Weight (lbs.) | 1.49 |