Specifically designed for air cleaner-to-engine connections and other ducting applications.
Part # | 23401 |
---|---|
Product # | 46631009 |
Description | 23401 AV1009 GATR |
UPC | 072053022506 |
Ribbed | false |
Centerline Length (in) | 19 |
Centerline Length (mm) | 483 |
Hose Inside Diameter (in). | 6 |
Hose Inside Diameter (mm) | 152 |
Temperature Range | -40°F to +225°F |
type | Straight Flexible |
Customer Pack | 10 |
---|---|
Weight (lbs.) | 2.16 |