Specifically designed for air cleaner-to-engine connections and other ducting applications.
Part # | 23201 |
---|---|
Product # | 77361050 |
Description | 23201 3" X 5-1/4"X 90DEG AIR VENT |
UPC | 072053028744 |
Ribbed | true |
Centerline Length (in) | 5.25 |
Centerline Length (mm) | 133 |
Hose Inside Diameter (in). | 3 |
Hose Inside Diameter (mm) | 76 |
Temperature Range | -40°F to +225°F |
type | Molded Elbow |
Angle. | 90 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.2 |