Specifically designed for air cleaner-to-engine connections and other ducting applications.
Part # | 23202 |
---|---|
Product # | 77361051 |
Description | 23202 3-1/2" X 5-1/2"X 45DEG AIR VENT |
UPC | 072053028751 |
Ribbed | false |
Centerline Length (in) | 5.5 |
Centerline Length (mm) | 140 |
Hose Inside Diameter (in). | 3.5 |
Hose Inside Diameter (mm) | 89 |
Temperature Range | -40°F to +225°F |
type | Molded Elbow |
Angle. | 45 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.8 |