The product images shown are Illustrative only and may not be an exact representation of the product.
View All Air Vent Hose
23203 3-1/2" X 5-1/2"X 90DEG AIR VENT
Product # 77361052Specifically designed for air cleaner-to-engine connections and other ducting applications.
- Also know as AV Series Air Vent Hose.
- Available in pre-formed Hump, Straight and Curved configurations.
- Heat and oil-resistant.
Specifications
-
Product Details
Part # 23203 Product # 77361052 Description 23203 3-1/2" X 5-1/2"X 90DEG AIR VENT UPC 072053028768 Hose I.D. (in) 3.5 Hose I.D. (mm) 89 Wt. Per ft 1.4 -
Product Attributes
Ribbed Yes Type Molded Elbow -
Specifications
Centerline Length (in) 5.5 Centerline Length (mm) 140 -
Belt / Sprocket Specifications
Angle 90 -
Temperature
Temperature Range -40°F to +225°F -
Packaging details
Customer Pack 1 Weight (lbs.) 1.4