Specifically designed for air cleaner-to-engine connections and other ducting applications.
Part # | 23101 |
---|---|
Product # | 77361042 |
Description | 23101 4" X3" X 5-1/4" AIR VENT HOSE |
UPC | 072053028737 |
Ribbed | false |
Centerline Length (in) | 5.25 |
Centerline Length (mm) | 133 |
Hose Inside Diameter (in). | 4 |
Hose Inside Diameter (mm) | 102 |
Inside Diameter 2 (in) | 3 |
Inside Diameter 2 (mm) | 76 |
Temperature Range | -40°F to +225°F |
type | Reducer Hump |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.8 |