Extremely flexible light-duty hose for air cleaner-to-engine connections, defroster ducts and air or heater ducting.
Part # | 24309 |
---|---|
Product # | 46634117 |
Description | 24309 1 7/8X10FT AIR DUCT 10SD |
UPC | 770075543879 |
Outside Diameter 1 (mm) | 52.5 |
Vacuum (In. Hg) | 5 |
Centerline Length (ft) | 10 |
Centerline Length (in) | 120 |
Centerline Length (m) | 3.05 |
Centerline Length (mm) | 3048 |
Minimum Bend Radius (in) | 2 |
Minimum Bend Radius (mm) | 51 |
Hose Inside Diameter (in). | 1.88 |
Hose Inside Diameter (mm) | 47.6 |
Hose Outside Diameter (in) | 2.06 |
Hose Outside Diameter (mm) | 52.3 |
Inside Diameter (in) | 1.88 |
Inside Diameter (mm) | 47.6 |
Temperature Range | -39°F to +259°F (-43°C to +130°C) |
Working Pressure (psi) | 10 |
Outside Diameter (in) | 2.06 |
Outside Diameter (mm) | 47.6 |
Color | Black |
---|---|
Cover | Chloroprene - Type A |
Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Tube | Chloroprene - Type A |
Construction: Cover | Chloroprene - Type A |
Construction: Design Factor | 4:10 |
Construction: Reinforcement | Multi-ply, synthetic textile, dual wire helix |
Construction: Tube | Chloroprene - Type A. Black. Oil Resistant |
Automotive Notes | For abrasive environments use Gates Green Stripe® Heavy-Duty Air Vent Hose. |
---|---|
Caution | Not recommended for conveying liquids. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.44 |